Interior Fittings

Rail Systems

Any given point within the frame may be accessed with rail systems. Additional mounting levels, different functions such as support rails or C-rails - individual configuration knows no limits.

Rail Systems

Housing Designed for interior installation

Extension rails for housing.

Rail Systems

Chassis

For individual interior fitting and to create additional mounting levels.

Rail Systems

Rails and Support Strips

For individual interior installation and to create additional mounting levels.

Rail Systems

C Rails

For cable routing using cable clamps.

Rail Systems

OCP rail 21" for OCP ORV3 rack

Snap-type OCP rails for installing 21" components in the Rittal OCP ORV3 rack.

Rail Systems

OCP power rail, 21" for OCP ORV3 rack

Snap-type rail for installing a Power Supply Unit (PSU) in the Rittal OCP ORV3 rack.

Rail Systems

OCP adaptor 21" to 19" for OCP ORV3 rack

Adaptor rail for accommodating 19" components in the Rittal OCP ORV3 rack.

Rail Systems

Support Rails

For the installation of heavy installed equipment such as transformers and post isolators.

Rail Systems

Support Rails to EN 60 715 and Accessories

For direct snap-fastening of components.

Rail Systems

Mounting Plates and Mounting Brackets

For universal mounting on all enclosures and mounting parts with system punchings on a 25 mm hole pattern.