Mechanical Machining
-
Perforex BC machining center
Perforex BC – Machining centres accelerate your throughput times when machining anything from the smallest enclosures and enclosure panels, through to large enclosures. Hole-drilling, thread-tapping and cut-outs in all machinable materials such as steel, stainless steel, aluminium, copper and plastic. Profitability and process acceleration from a batch size of just 1.
-
Perforex LC laser center
The 3D laser technology on the Perforex LC is ideal for machining stainless steel and sheet steel as well as powder-coated sheet metal. Cutting spray-finished metal parts, even those with delicate contours, can be done without damaging the paint. In addition, there is no tarnishing of the cut edges when machining stainless steel.
-
Busbar processing CW 120
Fast, precise, and ergonomic bending, punching and cutting of copper and aluminum busbars.
-
Cutting center Secarex AC 18
Fast, accurate, and ergonomic cutting of cable ducts, cable duct covers, and support rails with the partially automated Secarex AC 18 cutting center.