Compact Enclosures

  • AX compact control cabinet
    AX compact control cabinet

    System perfection. The new compact control enclosure AX, offers maximum data quality and consistency in engineering as well as safe and flexible assembly and interior installation.

    More

  • AX Fiberglass-Reinforced Polyester Enclosures
    AX Fiberglass-Reinforced Polyester Enclosures

    AX plastic enclosures, optionally with or without inspection window, are ideal for outdoor applications. Numerous mounting domes in the enclosure provide individual interior configuration options in a 25 mm pitch pattern, e.g. with punched sections and rails.

    More

  • EL Wall-Mounted Housings
    EL Wall-Mounted Housings

    3-part wall-mounted housing with 19” mounting rails and designer glazed door. The swiveling center part offers optimum access to the installed components from the front and rear. The wall mounting part allows cable entry from above and below.

    More

  • VX SE free-standing enclosure system
    VX SE free-standing enclosure system

    Individual carbon steel enclosure with stable enclosure body, two integrated mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. Fully compatible with the VX25 baying system. Enclosure widths ranging from 600 to 1800 mm and enclosures with 300-mm depth for building services applications. Improves efficiency as side panels do not have to be mounted, and large enclosure widths replace small bayed suites.

    More

  • Compact enclosures AE Stainless steel
    Compact enclosures AE Stainless steel

    Compact enclosure AE in stainless steel including mounting plate.

    More

  • Wallmounted enclosure
    Wallmounted enclosure

    These single door wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a cold rolled steel body and door, and a zinc plated mounting panel.

    More

  • Wallmounted enclosure for Disconnect
    Wallmounted enclosure for Disconnect

    These flange mount disconnect wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a cold rolled steel body and door, and a zinc plated mounting panel.

    More

  • Wallmounted enclosure Two-door
    Wallmounted enclosure Two-door

    These double door wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a cold rolled steel body and door, and a zinc plated mounting panel.

    More

  • SE 8 free-standing enclosure system
    SE 8 free-standing enclosure system

    Individual sheet steel enclosure with stable enclosure body, two integrated mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. Fully compatible interior installation with the TS 8, enabling full integration into the TS 8 product family. Enclosure widths ranging from 600 to 1800 mm. Time-saving assembly work due to the roll-formed side panels

    More

+
[X] Close

Required