Console Systems/PC Enclosure Systems/Industrial Workstations

  • TP TopConsole System
    TP TopConsole System

    3-part, modular system for individual requirements. Simple one-handed operation and secure latching of the lid stay. Compatibility with system accessories, such as a base/plinths and cable entry grommets.

    More

  • TP Consoles
    TP Consoles

    One-piece console for operating and monitoring, with large mounting plate and a high protection category of IP 55, available in four different widths. The AX lock plate ensures a uniform appearance, and two-part gland plates are included with the supply for simple cable routing.

    More

  • PC enclosure system
    PC enclosure system

    ***New*** Secure accommodation of all PC components, from monitors, to PCs and keyboards. Extremely simple to use and modern design. Complete protection from humidity and dirt, temperature fluctuations and unauthorized access.

    More

  • PC enclosure system
    PC enclosure system

    Secure accommodation of all PC components, from monitors, to PCs, to keyboards. For ultimate ease of operation in a contemporary design. Complete protection from humidity and dirt, temperature fluctuations and unauthorized access.

    More

  • Consolets, Bases and Columns Carbon steel
    Consolets, Bases and Columns Carbon steel

    Rittal consolets are ideal for mounting small control or instrumentation devices with a 30- or 60-degree access surface. They can be placed on desktops or pedestal-mounted.

    More

+
[X] Close

Required