IT power

  • Power Distribution Unit, PDU
    Power Distribution Unit, PDU

    With the compact PDU, every IT rack is equipped with a professional power distribution. In the IT server racks, the assembly is done without tools in the Zero-U-Space. The extensive power measurement and monitoring functions make the PDU an economical and safe investment.

    More

  • Power System Module, PSM
    Power System Module, PSM

    One or two infeeds, with one or three phases; redundant when the plug-in module's direction of connection is changed. With voltage, current and power consumption measurement, as an option.

    More

  • UPS Systems
    UPS Systems

    Rittal Power Modular Concept UPS system for high availability. As a back-up for critical loads, with high UPS efficiency, even in part-load operation.

    More

+
[X] Close

Required