Wallmounted enclosure for Disconnect

    Wallmounted enclosure for Disconnect

    These flange mount disconnect wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a cold rolled steel body and door, and a zinc plated mounting panel.
    Click here - 316SS Options & Additional Sizes
Model No. Height Width Depth Model No.
WM 8017.592 1500 mm (59 ") 975 mm (38 ") 300 mm (12 ") WM603812XC
WM 8017.572 1500 mm (59 ") 975 mm (38 ") 250 mm (9.8 ") WM603810XC
WM 8017.596 1200 mm (47 ") 975 mm (38 ") 400 mm (16 ") WM483816XC
WM 8017.568 900 mm (35 ") 825 mm (32 ") 250 mm (9.8 ") WM363210XC
WM 8018.976 500 mm (20 ") 550 mm (22 ") 210 mm (8.3 ") WM202208XC
WM 8018.977 600 mm (24 ") 550 mm (22 ") 210 mm (8.3 ") WM242208XC
WM 8018.979 760 mm (30 ") 650 mm (26 ") 300 mm (12 ") WM302612XC
WM 8017.580 900 mm (35 ") 825 mm (32 ") 300 mm (12 ") WM363212XC
WM 8017.585 1050 mm (41 ") 825 mm (32 ") 300 mm (12 ") WM423212XC
WM 8018.978 760 mm (30 ") 650 mm (26 ") 210 mm (8.3 ") WM302608XC
WM 8018.981 1500 mm (59 ") 975 mm (38 ") 400 mm (16 ") WM603816XC
WM 8018.980 1050 mm (41 ") 975 mm (38 ") 300 mm (12 ") WM423812XC
WM 8017.556 900 mm (35 ") 825 mm (32 ") 210 mm (8.3 ") WM363208XC
WM 8017.589 1200 mm (47 ") 975 mm (38 ") 300 mm (12 ") WM483812XC
WM 8017.548 600 mm (24 ") 650 mm (26 ") 210 mm (8.3 ") WM242608XC
+
[X] Close

Required