Baying systems TS 8 Single

    Baying systems TS 8 Single

    For the North American market, we have enhanced our product offerings to include the below additional size options. Baying systems TS 8 with mounting plate. Protection category IP 55.

Model No. Height Width Depth Doors
TS 8025.500 2200 mm (87 ") 1000 mm (39 ") 500 mm (20 ") 1
TS 8026.500 2200 mm (87 ") 1000 mm (39 ") 600 mm (24 ") 1
TS 8085.500 1800 mm (71 ") 1000 mm (39 ") 500 mm (20 ") 1
TS 8006.530 2000 mm (79 ") 1000 mm (39 ") 600 mm (24 ") 1
TS 8405.500 2000 mm (79 ") 400 mm (16 ") 500 mm (20 ") 1
TS 8628.500 2200 mm (87 ") 600 mm (24 ") 800 mm (31 ") 1
TS 8825.500 2200 mm (87 ") 800 mm (31 ") 500 mm (20 ") 1
TS 8008.530 2000 mm (79 ") 1000 mm (39 ") 800 mm (31 ") 1
TS 8028.500 2200 mm (87 ") 1000 mm (39 ") 800 mm (31 ") 1
TS 8005.435 2000 mm (79 ") 1000 mm (39 ") 500 mm (20 ") 1
TS 8828.500 2200 mm (87 ") 800 mm (31 ") 800 mm (31 ") 1
TS 8228.500 2200 mm (87 ") 1200 mm (47 ") 800 mm (31 ") 2
TS 8625.500 2200 mm (87 ") 600 mm (24 ") 500 mm (20 ") 1
TS 8225.500 2200 mm (87 ") 1200 mm (47 ") 500 mm (20 ") 2
TS 8901.260 1800 mm (71 ") 1800 mm (71 ") 500 mm (20 ") 2
TS 8901.440 2000 mm (79 ") 1800 mm (71 ") 800 mm (31 ") 2
TS 8901.210 1800 mm (71 ") 1600 mm (63 ") 400 mm (16 ") 2
TS 8901.420 2000 mm (79 ") 1800 mm (71 ") 500 mm (20 ") 2
TS 8901.430 2000 mm (79 ") 1800 mm (71 ") 600 mm (24 ") 2
TS 8901.230 1800 mm (71 ") 1600 mm (63 ") 600 mm (24 ") 2
TS 8901.220 1800 mm (71 ") 1600 mm (63 ") 500 mm (20 ") 2
TS 8901.290 2000 mm (79 ") 1600 mm (63 ") 500 mm (20 ") 2
TS 8901.410 2000 mm (79 ") 1600 mm (63 ") 800 mm (31 ") 2
TS 8901.400 2000 mm (79 ") 1600 mm (63 ") 600 mm (24 ") 2
+
[X] Close

Required