One-piece consoles

    One-piece consoles

    ***New*** One-piece console for operating and monitoring, with large mounting plate and a high protection category of IP 55, available in four different widths. The AX lock plate ensures a uniform appearance, and two-part gland plates are included with the supply for simple cable routing.
Model No. Height Width Depth (bottom) Depth (top)
TP 6740.600 975 mm 1000 mm 400 mm 520 mm
TP 6746.600 975 mm 600 mm 400 mm 520 mm
TP 6748.600 975 mm 800 mm 400 mm 520 mm
TP 6742.600 975 mm 1200 mm 400 mm 520 mm
+
[X] Close

Required