SE 8 free-standing enclosure system IP 66/NEMA 4X

    SE 8 free-standing enclosure system IP 66/NEMA 4X

    High level of protection provided by IP 66 / NEMA 4X. Time is saved on assembly work due to the extruded side panels.
    SE 8 Web Special
Model No. Height Width Depth
SE 5852.580 1800 mm (71 ") 800 mm (31 ") 500 mm (20 ")
SE 5850.580 1600 mm (63 ") 600 mm (24 ") 400 mm (16 ")
SE 5853.580 2000 mm (79 ") 800 mm (31 ") 600 mm (24 ")
+
[X] Close

Required