WM wall-mounted enclosure stainless steel, with Roof Slope

Article number: WM 8018.703

Model no.: WMS303008N4

The WMS slope top wallmount enclosure is designed for any environment that requires frequent washdowns. The 20 degree overhanging sloped roof prevents water from accumulating on top of the enclosure and door opening.

Article number:
WM 8018.703
Model no.:
WMS303008N4
Material
Door: Stainless steel, all-round foamed-in PU seal
Housing and door: Stainless steel 1.4301 (AISI 304)
Mounting plate: Carbon steel, zinc-plated
Surface finish
Brushed
Supply includes
Housing with door
Door hinged on left
Mounting plate
Wall mounting blind-nuts
20° overhanging slope top
Dimensions
Width: 760 mm
Height: 755 mm
Depth: 210 mm
( Width: 29.9 ˝
Height: 29.7 ˝
Depth: 8.27 ˝ )
Dimensions of mounting plate (W x H)
704 mm x 730 mm
( 27.7 ˝ x 28.7 ˝ )
Protection category NEMA
NEMA 4X
Material thickness - door
2 mm
( 0.08 ˝ )
Material thickness - enclosure
2 mm
( 0.08 ˝ )
Material thickness – mounting plate
2.5 mm
( 0.1 ˝ )
Lock
Lock version: Quarter turn
Packaging unit
1 pc(s).
Weight/packaging unit
40 kg
( 88.2 lb. )
Customs tariff number
7326908688
UPC-Code
84050
Declarations
Declaration of conformity
Documentation
Additional information
Data sheets
Drawings