Liquid Cooling Packages LCP Rack CW

Article number: SK 3311.268

Model no.: LCP 60KW, CLOSED LOOP, 4 FANS

For the highest density installations, these LCP Rack units totally control the air path for efficient cooling. The LCP Rack CW is a closed loop system and units are scalable from as low as 10kW to as high as 60kW with all the most requested stops in between. These new, more powerful units in the line maintain the 12-inch wide footprint – making it possible, in some situations, to double the cooling capacity without taking up additional floor space.The unit’s high-efficiency fans have been moved to the front of the LCP – on the cool side away from maximum heat – which will extend the life of the fans. Water connections are available at either the top or bottom of the unit.

Article number:
SK 3311.268
Model no.:
LCP 60KW, CLOSED LOOP, 4 FANS
Benefits
Maximum energy efficiency due to EC fan technology and IT-based control
Minimal pressure loss at the air end, which in turn minimizes the power consumption of the fans
The separation of cooling and enclosure prevents water from entering the server enclosure
Fan modules configurable as n+1 redundancy.
Targeted cooling output thanks to modular fan units
By using high water inlet temperatures, the proportion of indirect free cooling is increased, which in turn reduces operating costs
Optimum adaptability due to dynamic, continuous control of the cold water volume flow
Minimal pressure loss at the air end, which in turn minimizes the power consumption of the fans
Touchscreen display may be retrofitted.
Function principle
The LCP draws in the air at the sides at the rear of the server enclosures, cools it using high-performance compact impellers, and blows the cooled air back into the front part of the server enclosure at the sides
Color
Exterior: RAL 9005
Enclosure frame and interior: RAL 7035
Options
Various sensors
Max. cooling output
60 kW
( 204,728 BTU/h )
Type of connection (electrical)
Connector
Cooling medium
Water
EC fan
Yes
Fans may be exchanged with the system operational
Yes
Temperature control
Infinitely variable fan control
2-way control ball valve
Water connections
DN 40 (G 1½" external thread)
Monitoring
Monitoring of all system-relevant parameters such as server air intake temperature, server waste air temperature, water inlet/return temperature, water flow, cooling output, fan speed, leakage.
Direct connection of the unit via SNMP over Ethernet
Integration into RiZone
Installation in bayed enclosure suite
Flush
Dimensions
Width: 300 mm
Height: 2,000 mm
Depth: 1,200 mm
( Width: 11.8 ˝
Height: 78.7 ˝
Depth: 47.2 ˝ )
Total cooling output/number of fan modules
40 kW/4
45 kW/5
60 kW/6
( 136,486 BTU/h
153,546 BTU/h
204,728 BTU/h )
Water inlet temperature
15 °C
( 59 °F )
Packaging unit
1 pc(s).
Weight/packaging unit
210 kg
( 463 lb. )
Customs tariff number
8415830030
UPC-Code
87739
Approvals
UL
Documentation
Instructions
Data sheets
Data sheets
Technical Data sheet

You're three steps away from the right air conditioning solution

With the Climate Control QuickFinder you can quickly and easily find the right air conditioning solution for your requirements. Receive the result conveniently by e-mail.