Consolets, Bases and Columns Stainless steel

Article number: CP 8018.856

Model no.: C24SBASE4

Rittal consolets are ideal for mounting small control or instrumentation devices with a 30- or 60-degree access surface. They can be placed on desktops or pedestal-mounted. Please note - this part is the base only and does not include the consolet or the pedestal.

Article number:
CP 8018.856
Model no.:
C24SBASE4
Product description
To easily mount the enclosure to the plant floor. The pedestal column is designed to be used in conjunction with the pedestal base.
Packaging unit
1 pc(s).
Weight/packaging unit
11.16 kg
( 24.6 lb. )
UPC-Code
84422
Data sheets
Drawings