TS/ VX SE Floormount Floorstand Kit

Article number:  9963.530

Model no.: TS FLOOR STAND KIT 300H600D 316SS

Floor stand kit for VX SE floormount enclosures and TS8 enclosures. Material carbon steel, stainless steel 304, or stainless steel 316L.

Article number:
9963.530
Model no.:
TS FLOOR STAND KIT 300H600D 316SS
Product description
Floor stand kit for VX SE floormount enclosures and TS8 enclosures.
Material
Stainless steel 1.4404 (AISI 316L)
Surface finish
Brushed, grain 240
Supply includes
Fasteners
Dimensions
Height: 300 mm
( Height: 11.8 ˝ )
Suitable for
Enclosure type: TS
VX SE
Depth: = 600 mm
( Enclosure type: TS
VX SE
Depth: = 23.6 ˝ )
Packaging unit
1 Pair
Customs tariff number
7326909099
UPC-Code
85373
Documentation
Info sheet
Instructions
Data sheets
Drawings