Deep Hinged Window Kits Carbon steel

Article number: WM 9975.005

Model no.: WKDH3024C

The Deep-Hinged Window Kit (WKDH) is used as a viewing window where access to components mounted behind the window is required. Material carbon steel.

Article number:
WM 9975.005
Model no.:
WKDH3024C
Product description
The Deep-Hinged Window Kit (WKDH) is used as a viewing window where access to components mounted behind the window is required. It is designed to protect HMI displays and components mounted on enclosure panels from wash-down, rain, snow, sleet, dirt and dust. WKDH fits on the usable area of Rittal’s standard wall-mount, free-standing TS8/SE8 and other enclosure panels. Window depth allows for use of extra deep pushbuttons (~2”/50mm). It comes with a full-size drill template for easy mounting.
Material
Frame: Carbon steel
Viewing window: Polycarbonate
Surface finish
Dipcoat-primed and powder-coated, textured paint
Color
RAL 7035
Supply includes
Oil resistant gasket
Fasteners
Visible area
Viewing window width: 415 mm
Viewing window height: 660 mm
( Viewing window width: 16.3 ˝
Viewing window height: 26 ˝ )
Viewing window height
660 mm
( 26 ˝ )
Dimensions
Width: 600 mm
Height: 760 mm
Depth: 70 mm
( Width: 23.6 ˝
Height: 29.9 ˝
Depth: 2.76 ˝ )
Packaging unit
1 pc(s).
Weight/packaging unit
12.59 kg
( 27.8 lb. )
UPC-Code
87525
Approvals
UL + C-UL (listed)
Documentation
Additional information
Instructions
Data sheets
Drawings