TS IT Network/Server Enclosure With vented door for room climate control, North American version

Article number: DK 5523.210

TS IT with vented doors for climate-controlled rooms. 600 mm and 800 mm wide enclosures. This North American version is RAL 9005.

Side panels, divided With lockable cam lock, for TS IT

Quick-fit baying connector, three-piece for TS/TS

Baying connector, external for TS/TS

Air baffle plates for TS IT 19" profile frames

Cable routing across the 482.6 mm (19") mounting level

Cable routing across the 482.6 mm (19") mounting level

Article number:
DK 5523.210
Material
Carbon steel
Aluminum
Surface finish
Enclosure frame: Dipcoat-primed
Interior installation: Dipcoat-primed
Doors and roof: Dipcoat-primed, powder coated
Basic color
RAL 9005
Color
Enclosure frame and panels: RAL 9005
Interior installation: RAL 9005
Supply includes
Enclosure frame TS 8 with doors and roof plate
12 x 19” fasteners 1 U, contacting (supplied)
50 multi-tooth screws, conductive (supplied loose)
Aluminum sheet steel door at the front, vented (vented surface area approx. 85% perforated), 180° hinges
Carbon steel door at rear, ventilated in one piece (free area in perforated sheet metal part approx.  85 %), 130° hinges
Lock front and rear: Comfort handle for semi-cylinders and security lock 3524 E
Roof plate, multi-piece, removable, with side cable entry in the depth and covered cut-out for fan mounting plate
Spacers to raise the fan cover plate, for passive cooling (supplied loose)
Dimensions
Width: 600 mm
Height: 2,200 mm
Depth: 1,050 mm
( Width: 23.6 ˝
Height: 86.6 ˝
Depth: 41.3 ˝ )
Height units
47 U
Distance between levels as delivered
745 mm
( 29.3 ˝ )
Design doors
Vented
Design of 19" mounting level(s)
Profile rails, 482.6 mm (19")
Load capacity
15,000 N
( 3,372.134 lbf. )
Note
The door-opening angle may vary depending on site requirements or applications
Base material
Carbon steel
Packaging unit
1 pc(s).
EAN
4028177681293
ETIM 7.0
EC002499
ECLASS 8.0
27180207
Approvals
UL + C-UL (listed)
Documentation
Info sheet
Instructions
Data sheets
Data sheets
Technical details
Visio Shapes