Oil-resistant gasket for mini-pushbutton switch cutout Carbon steel

Article number: OH 8018.234

Model no.: OHSMPBC

Used to seal unused or empty pushbutton holes, conduit openings, knockout openings.

Article number:
OH 8018.234
Model no.:
OHSMPBC
Product description
Seals unused or empty pushbutton holes, conduit openings, and knockout openings. Protects against the ingress of dirt, dust, oil, and water.
Material
Carbon steel
Surface finish
Powder-coated
Color
RAL 7035
Supply includes
Oil resistant gasket
Diameter
35 mm
( 1.38 ˝ )
Packaging unit
1 pc(s).
Weight/packaging unit
0.114 kg
( 0.3 lb. )
Customs tariff number
7326909099
UPC-Code
83405