TS 8 freestanding enclosures Stainless steel

Article number: TS 9978.432

Model no.: 2000H1600W0600D TS S-S TYPE 4X

Rittal's stainless steel floormount TS 8 combines the strength of unibody floormount enclosures with the flexibility of Rittal's revolutionary modular design. With its double door configuration and wide range of accessories, Rittal's floormount TS 8 is sure to meet your application needs.

Article number:
TS 9978.432
Model no.:
2000H1600W0600D TS S-S TYPE 4X
Material
Enclosure frame: Stainless steel 1.4301 (AISI 304), 1.5 mm
Roof: Stainless steel 1.4301 (AISI 304), 1.5 mm, exterior brushed
Door: Stainless steel 1.4301 (AISI 304), 2.0 mm, exterior brushed
Rear panel: Stainless steel 1.4301 (AISI 304), 1.5 mm, exterior brushed
Base: Stainless steel 1.4301 (AISI 304), 1.5 mm
Surface finish
Enclosure frame and base plates: Uncoated
Door, roof and rear panel: Exterior brushed, grain size 400
Mounting plate: Zinc-plated
Supply includes
Enclosure frame with door
Roof
Base, solid
Rear panel, detachable
Mounting plate
Eyebolts
2 side panels
12 inch removable floor stands
Dimensions
Width: 1,600 mm
Height: 2,000 mm
Depth: 600 mm
( Width: 63 ˝
Height: 78.7 ˝
Depth: 23.6 ˝ )
Packaging unit
1 pc(s).
Customs tariff number
7326909099
UPC-Code
86611