WM Floor Stand Kit Carbon steel

Article number: WM 8018.417

Model no.: FSK1212C

For mounting WMV vented wallmount enclosures to the floor in accordance with floormount standards. Carbon steel, 12ga, RAL 7035.

Article number:
WM 8018.417
Model no.:
FSK1212C
Product description
For mounting WMV vented wallmount enclosures to the floor in accordance with floormount standards. Carbon steel, 12ga, RAL 7035.
Material
Carbon steel
Basic color
RAL 7035
Supply includes
Fasteners
Dimensions
Height: 300 mm
( Height: 11.8 ˝ )
Suitable for
Depth: = 300 mm
( Depth: = 11.8 ˝ )
Packaging unit
1 Pair
Weight/packaging unit
2.3 kg
( 5.1 lb. )
Customs tariff number
7326908688
UPC-Code
83353
Data sheets
Drawings