Complete caster

Article number: DK 9968.751

Model no.: RECOMMEND OF ALTERN. PRODUCT 7825900

Transport kit, for TS.

Article number:
DK 9968.751
Model no.:
RECOMMEND OF ALTERN. PRODUCT 7825900
Product description
Supports dynamic load rating of 2250 lbs per cabinet.
Benefits
Help simple movement on even floors. Easy to install.
Supply includes
2 rigid casters
2 swivel casters
wrench
Assembly components for mounting on the enclosure
Packaging unit
1 pc(s).
Weight/packaging unit
1.31 kg
( 2.9 lb. )
Customs tariff number
8302200090
UPC-Code
1941
Documentation
Instructions