WM wall-mounted enclosure single-door

Article number: WM 9851.538

Model no.: WM241610NC

These single door wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a cold rolled steel body and door, and a zinc plated mounting panel.

Article number:
WM 9851.538
Model no.:
WM241610NC
Material
Door: Carbon steel, all-round foamed-in PU seal
Housing: Carbon steel
Surface finish
Housing and door: Dipcoat primed, powder-coated on the outside, textured paint
Mounting plate: Zinc-plated
Color
RAL 7035
Supply includes
Housing with door(s)
Door hinged on left
Mounting plate
Rear wall mounting holes
Dimensions
Width: 400 mm
Height: 600 mm
Depth: 250 mm
( Width: 15.7 ˝
Height: 23.6 ˝
Depth: 9.84 ˝ )
Dimensions of mounting plate (W x H)
354 mm x 570 mm
( 13.9 ˝ x 22.4 ˝ )
Protection category NEMA
NEMA 1, 3R, 4, 12
Packaging unit
1 pc(s).
UPC-Code
91194
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Additional information
Info sheet