Consolets, Bases and Columns Carbon steel

Article number: CP 8018.853

Model no.: C44SCOLC

Rittal consolets are ideal for mounting small control or instrumentation devices with a 30- or 60-degree access surface. They can be placed on desktops or pedestal-mounted. Please note - this part is the pedestal only and does not include the consolet or the base.

Article number:
CP 8018.853
Model no.:
C44SCOLC
Product description
The consolet is one-piece enclosure body with 30 or 60 degree slope depending on orientation. The pedestal column is designed to be used in conjunction with the pedestal base.
Material
Carbon steel
Material thickness pedestal
2 mm
( 0.08 ˝ )
Pedestal tube cross-section depth
102 mm
( 4.02 ˝ )
Pedestal tube cross-section width
102 mm
( 4.02 ˝ )
Dimensions
Height: 889 mm
( Height: 35 ˝ )
Packaging unit
1 pc(s).
Weight/packaging unit
7.07 kg
( 15.6 lb. )
Customs tariff number
7326909099
UPC-Code
84419
Data sheets
Drawings