WM Floor Stand Kit Carbon steel

Article number: WM 8018.408

Model no.: FSK1210C

For mounting WMV vented wallmount enclosures to the floor in accordance with floormount standards. Carbon steel, 12ga, RAL 7035.

Article number:
WM 8018.408
Model no.:
FSK1210C
Product description
For mounting WMV vented wallmount enclosures to the floor in accordance with floormount standards. Carbon steel, 12ga, RAL 7035.
Material
Carbon steel
Basic color
RAL 7035
Supply includes
Fasteners
Dimensions
Height: 300 mm
( Height: 11.8 ˝ )
Suitable for
Depth: = 250 mm
( Depth: = 9.84 ˝ )
Packaging unit
1 Pair
Weight/packaging unit
2.3 kg
( 5.1 lb. )
Customs tariff number
7326909099
UPC-Code
83344
Data sheets
Drawings