Leveling Feet for TS, TS IT

Article number: TS 9961.504

Model no.: LEVELING FEET

To compensate for height differences with floor irregularities. Assembly thread M12.

Article number:
TS 9961.504
Model no.:
LEVELING FEET
Supply includes
M12 leveling feet
Max. load capacity (static) per component
363 kg
( 800.3 lb. )
Dimensions
Height: 51 mm
( Height: 2.01 ˝ )
Packaging unit
1 Pack
Customs tariff number
7326908688
UPC-Code
86370