- Article number:
- AS 4053.500
- Version
- 19 separate pockets for tools
Padded pocket for laptop or tablet
Document pocket
Two additional storage pockets inside
- Product description
- Tool bag, including selected Rittal hand tools, specially for the professional electrician. The practical and high-quality shoulder bag can be used both as a tool or as a laptop bag.
- Benefits
- Secure storage
- High wearing comfort through shoulder pads
- Flexible use
- Material
- Polyester
- Supply includes
- Screwdriver, insulated SL 3.5 x 0.6 (Model No.: 4052.102), SL 6 x 1.2 (Model No.: 4052.107), PZ 2 (Model No.: 4052.122)
Screwdriver, non-insulated PZ 2 (Model No.: 4052.022), SL 6 x 1.2 (Model No.: 4052.011), TX20 (Model No.: 4052.055), TX25 (Model No.: 4052.056), TX30 (Model No.: 4052.058)
Bit holder with handle, magnetic (Model No.: 4053.300)
Bit set with bit holder 7-piece (Model No.: 4053.420)
Crimping pliers for wire end ferrules, for cross-section 0.5 - 6 mm², square crimp (Model No.: 4054.001)
Cable stripper for wire end ferrules, for cross-section 0.02 - 10 mm² (Model No.: 4054.300)
Cable stripper for Ø 2.5 - 11 mm cables (Model No.: 4054.400), for Ø 8 - 13 mm cables (Model No.: 4054.405)
Side cutter for Ø 0.2 - 11 mm cables (Model No.: 4054.600)
Electrician's pliers for Ø 0.1 - 3.7 mm cables (Model No.: 4054.700)
Universal pliers with insulated handles (Model No.: 4054.800)
Long-nose pliers with insulated handles (Model No.: 4054.850)
Tool bag (Model No.: 4053.000)
- Dimensions
- Width: 420 mm
Height: 340 mm
Depth: 190 mm( Width: 16.5 ˝
Height: 13.4 ˝
Depth: 7.48 ˝ )
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 4.4 kg( 9.7 lb. )
- Customs tariff number
- 82060000
- EAN
- 4028177815636
- ETIM 7.0
- EC000149
- ECLASS 8.0
- 21049090
- Product description
-
Tool bag Configured