Consolets, Bases and Columns Carbon steel

Article number: CP 8018.851

Model no.: C18SBASEC

Rittal consolets are ideal for mounting small control or instrumentation devices with a 30- or 60-degree access surface. They can be placed on desktops or pedestal-mounted. Please note - this part is the base only and does not include the consolet or the pedestal.

Article number:
CP 8018.851
Model no.:
C18SBASEC
Product description
The consolet is one-piece enclosure body with 30 or 60 degree slope depending on orientation. The pedestal column is designed to be used in conjunction with the pedestal base.
Material
Carbon steel
Packaging unit
1 pc(s).
Weight/packaging unit
6.35 kg
( 14 lb. )
Customs tariff number
7326909099
UPC-Code
84417
Data sheets
Drawings