Baying systems TS 8

Article number: TS 8901.440

Model no.: 2000H1800W0800D TS DBL TXT

Due to its symmetrical profile in terms of width and depth, the TS 8 baying system, made from sheet steel, saves considerable space and facilitates easy internal installation. It also allows a baying arrangement on all sides. In addition, the integrated, automatic potential equalization of all enclosure panels and the triple machining of the surface ensures maximum safety.

Article number:
TS 8901.440
Model no.:
2000H1800W0800D TS DBL TXT
Material
Enclosure frame: Carbon steel, 1.5 mm
Roof: Carbon steel, 1.5 mm
Door: Carbon steel, 2.0 mm
Rear wall: carbon steel, 1.5 mm
Surface finish
Enclosure frame: Dipcoat-primed
Door, roof and rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Color
RAL 7035
Supply includes
Enclosure frame with door(s)
Roof plate
Rear panel, detachable
4 eyebolts
Lock: 3 mm double-bit
Base Plates
Mounting plate
Dimensions
Width: 1,800 mm
Height: 2,000 mm
Depth: 800 mm
( Width: 70.9 ˝
Height: 78.7 ˝
Depth: 31.5 ˝ )
Protection category IP to EN 60 529
IP 55
Protection category NEMA
NEMA 1, 12
Type rating according to UL 50E
Type 1, 12
IK code
IK09
Number of doors
2
Base material
Carbon steel
Packaging unit
1 pc(s).
Weight/packaging unit
292.4 kg
( 644.6 lb. )
Customs tariff number
7326908688
UPC-Code
38126
ETIM 7.0
EC000261
ECLASS 8.0
27180101
Approvals
Bureau Veritas
UL + C-UL (listed)
Certificates
Surface finish
Declarations
Declaration of conformity
Declaration of conformity UK
Manufacturer's declaration