Hygienic Design Fire-extinguisher enclosure HD

Article number: HD 4000.073

Important safety equipment can be accessed quickly and is hygienically protected - the fire-extinguishing housing can be installed directly in the production environment

Article number:
HD 4000.073
Version
Roof slope 30° towards the front
Benefits
Hygienic storage of fire extinguishers, protected from hose water
Time and cost savings due to simple and effective cleaning options
Simple removal of fire extinguisher with one hand due to T-handle
Quick inventory check through integrated viewing door
Material
Housing and door: Stainless steel 1.4301 (AISI 304)
Handle and lock: Stainless steel 1.4301 (AISI 304)
Viewing window: Polycarbonate
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Surface finish
Housing and door: Brushed, grain 400, peak-to-valley height < 0.8 µm
Seal: Blue, dyed (RAL 5010)
Supply includes
Housing of all-round solid construction
Door with viewing window and inserted seal
Interchangeable door catch
T-handle with 3-point locking system
Dimensions
Width: 300 mm
Height, front: 650 mm
Height rear: 769 mm
Depth: 210 mm
( Width: 11.8 ˝
Height, front: 25.6 ˝
Height rear: 30.3 ˝
Depth: 8.27 ˝ )
Visible area
Viewing window width: 115 mm
Viewing window height: 480 mm
( Viewing window width: 4.53 ˝
Viewing window height: 18.9 ˝ )
Protection category IP to EN 60 529
IP 66
Protection category IP69K
IP 59K
Packaging unit
1 pc(s).
Weight/packaging unit
13.6 kg
( 30 lb. )
Customs tariff number
94032080
ETIM 7.0
EC000261
ECLASS 8.0
27180101
Data sheets
Technical System Catalogue