Consolets, Bases and Columns Stainless steel

Article number: CP 8018.855

Model no.: C18SBASE4

Rittal consolets are ideal for mounting small control or instrumentation devices with a 30- or 60-degree access surface. They can be placed on desktops or pedestal-mounted. Please note - this part is the base only and does not include the consolet or the pedestal.

Article number:
CP 8018.855
Model no.:
C18SBASE4
Product description
To easily mount the enclosure to the plant floor. The pedestal column is designed to be used in conjunction with the pedestal base.
Packaging unit
1 pc(s).
Weight/packaging unit
6.35 kg
( 14 lb. )
Customs tariff number
7326909099
UPC-Code
84421
Data sheets
Drawings