Consolets, Bases and Columns Stainless steel

Article number: CP 8018.857

Model no.: C44SCOL4

Rittal consolets are ideal for mounting small control or instrumentation devices with a 30- or 60-degree access surface. They can be placed on desktops or pedestal-mounted. Please note - this part is the pedestal only and does not include the console or the base.

Article number:
CP 8018.857
Model no.:
C44SCOL4
Product description
To easily mount the enclosure to the plant floor. The pedestal column is designed to be used in conjunction with the pedestal base.
Material thickness pedestal
2 mm
( 0.08 ˝ )
Pedestal tube cross-section depth
102 mm
( 4.02 ˝ )
Pedestal tube cross-section width
102 mm
( 4.02 ˝ )
Dimensions
Height: 889 mm
( Height: 35 ˝ )
Packaging unit
1 pc(s).
Weight/packaging unit
7.07 kg
( 15.6 lb. )
Customs tariff number
7326909099
UPC-Code
84423
Data sheets
Drawings