TS/ VX SE Floormount Floorstand Kit

Article number:  9973.052

Model no.: TS FLOOR STAND KIT 300H800D 316SS

Floor stand kit for VX SE floormount enclosures and TS8 enclosures. Material carbon steel, stainless steel 304, or stainless steel 316L.

Article number:
9973.052
Model no.:
TS FLOOR STAND KIT 300H800D 316SS
Product description
Floor stand kit for VX SE floormount enclosures and TS8 enclosures.
Material
Stainless steel 1.4404 (AISI 316L)
Surface finish
Brushed, grain 240
Supply includes
Fasteners
Dimensions
Height: 300 mm
( Height: 11.8 ˝ )
Suitable for
Enclosure type: TS
VX SE
Depth: = 800 mm
( Enclosure type: TS
VX SE
Depth: = 31.5 ˝ )
Packaging unit
1 Pair
Customs tariff number
7326909099
UPC-Code
87392
Documentation
Instructions
Data sheets
Drawings