WM Floor Stand Kit Stainless steel

Article number: WM 8018.427

Model no.: FSK12164

For mounting wallmount enclosures to the floor in accordance with floormount standards. Stainless steel 1.4301 (AISI 304), 12ga, Brushed Finish.

Article number:
WM 8018.427
Model no.:
FSK12164
Product description
For mounting wallmount enclosures to the floor in accordance with floormount standards. Stainless steel 1.4301 (AISI 304), 12ga, Brushed Finish.
Material
Stainless steel 1.4301 (AISI 304)
Dimensions
Height: 300 mm
( Height: 11.8 ˝ )
Suitable for
Depth: = 400 mm
( Depth: = 15.7 ˝ )
Packaging unit
1 Pair
Weight/packaging unit
2.3 kg
( 5.1 lb. )
Customs tariff number
7326908688
UPC-Code
83363
Data sheets
Drawings