Primer/paint

Article number: SZ 9093.006

Model no.: RAL7035 LIGHT GREY 60 DEGREE 12 OZ CAN

Paint for touching up and repairing powder-coated and wet-painted surfaces, air-drying.

Article number:
SZ 9093.006
Model no.:
RAL7035 LIGHT GREY 60 DEGREE 12 OZ CAN
Product description
For touching up and repairing powder coated and wet-painted surfaces, air drying.
Color
RAL 7035
Content
355 ml
Delivery form
Spray can
Packaging unit
1 pc(s).
Weight/packaging unit
181 kg
( 399 lb. )
Customs tariff number
3209100010
UPC-Code
1474
Documentation
Additional information