- Article no.:
- AX 7993575
- Material
- Carbon steel, 3.0 mm
- Surface finish
- Spray-finished
- Color
- RAL 7035
- Supply includes
- Assembly components
- Dimensions
- Width: 447 mm
Depth: 149 mm( Width: 17.6 ˝
Depth: 5.87 ˝ ) - Protection category NEMA
- NEMA 12
- Gland plate
- Size: 3
- Protection category IP to EN 60 529
- IP 54
- Packaging unit
- 1 pc(s).
- Net weight
- 1.16 kg
- Gross weight
- 1.89 kg
- Customs tariff number
- 73079100
- Product description
- AX gland plate, size 3, for support arm system 130 mm diameter
- Approvals
- UL + C-UL - FTTA