- Article no.:
- DK 5530110
- Material
- Carbon steel
Aluminum
- Surface finish
- Enclosure frame: Dipcoat-primed
Interior installation: Dipcoat-primed
Doors and roof: Dipcoat-primed, powder coated
- General color
- RAL 7035
- Color
- Housing frame and panels: RAL 7035
Interior installation, vent grille at the front: RAL 9005
- Supply includes
- Enclosure frame TS 8 with doors and roof plate
Aluminum carbon steel door at the front, vented (vented surface area approx. 85% perforated), 180° hinges
Lock front and rear: Comfort handle for semi-cylinders and security lock 3524 E
Two 482.6 mm (19") mounting sections front and rear, variably mounted on support strips with quick-release fasteners
Spacers, height 50 mm, for raising the cover plate above the fan breakout in the roof panel, for passive ventilation (enclosed) Not required for variants without cutout.
Connection accessories for potential equalization with earthing point (supplied loose)
12 x 19” fasteners 1 U, contacting (supplied)
50 multi-tooth screws, conductive (supplied loose)
IPPC pallet
Roof plate, multi-piece, removable, with side cable entry in the depth and covered cut-out for fan mounting plate
Carbon steel door at the rear, vertically divided, vented (free area in perforated carbon steel part approx. 85 %), 180° hinges
- Dimensions
- Width: 600 mm
Height: 2,000 mm
Depth: 800 mm( Width: 23.6 ˝
Height: 78.7 ˝
Depth: 31.5 ˝ )
- Height units
- 42 U
- Height units
- 42 U
- Mounting space to 19" level, front/rear
- 84 mm / 168 mm
- Distance between levels as delivered
- 545 mm( 21.5 ˝ )
- Design of 19" mounting level(s)
- Profile rails, 482.6 mm (19")
- Load capacity
- 15,000 N
- Note
- The door-opening angle may vary depending on site requirements or applications
- Base material
- Carbon steel
- Packaging unit
- 1 pc(s).
- Net weight
- 82.3 kg
- Gross weight
- 86.6 kg
- EAN
- 4028177703766
- ETIM 9
- EC002499
- ECLASS 8.0
- 27180207
- Product description
-
TS IT, 19" mounting angles, vented, WHD: 600 x 2000 x 800 mm, 42 U