- Article no.:
- SV 9650098
- Version
- for mounting in the rear section, top/bottom
- Applications
- For installing busbar supports
- Material
- Stainless steel
- Number of poles
- 150 mm
- Suitable for busbars
- Maxi-PLS 3200
- Suitable for
- Enclosure type: TS 8
- Packaging unit
- 2 pc(s).
- Net weight
- 4.216 kg
- Gross weight
- 4.415 kg
- Customs tariff number
- 83024900
- EAN
- 4028177576810
- ETIM 9
- EC002525
- ECLASS 8.0
- 27400613
- Product description
-
SV System attachment, for busbar support, SV 9659000/160 (Maxi-PLS 3200), 150 mm bar centre distance, for TS rear section (top/bottom)