System Attachment

Article no.: SV 9674100

Article no.:
SV 9674100
Product description
For assembling busbar supports with 185 mm bar center distance (SV 3052.000) and contact hazard protection cover (SV 9660.460 – 9660.490).
Applications
for mounting in the rear section, center (185 mm)
Material
Carbon steel, zinc-plated
Supply includes
Assembly components
Packaging unit
2 pc(s).
Net weight
1.4 kg
Gross weight
1.5 kg
Customs tariff number
83024900
EAN
4028177684775
ETIM 9
EC002525
ECLASS 8.0
27400607
Product description
SV System attachment, for busbar support, SV 3052000, 185 mm bar centre distance
Data sheets
General technical information