Rear panel for VX

Article no.: VX 5051063

Article no.:
VX 5051063
Material
Carbon steel
Surface finish
dipcoat-primed, powder-coated on the outside, textured paint
Color
RAL 7035
Suitable for
Enclosure type: VX
Width: 1,000 mm
Height: 2,000 mm
( Enclosure type: VX
Width: 39.4 ˝
Height: 78.7 ˝ )
Packaging unit
1 pc(s).
Net weight
24 kg
Gross weight
43.67 kg
EAN
4028177927971
ETIM 9
EC002524
ECLASS 8.0
27182101