- Article no.:
- TS 8801745
- Product description
- As a cable routing compartment for cable infeed from above or for power distribution using busbar systems across bayed enclosures. The standard TS roof plate is used to blank off the top of the enclosure.
- Material
- Carbon steel, 1.5 mm
- Surface finish
- Spray-finished, textured paint
- Color
- Similar to RAL 7035
- Supply includes
- Frame module
2 trim panels front/rear
8 retainers with automatic potential equalization
4 threaded rods with transportation eyebolts
- Mounting tip
- The top baying cover cannot be fitted
- Dimensions
- Height: 200 mm( Height: 7.87 ˝ )
- Protection category IP to IEC 60 529
- IP 55
- Suitable for
- Enclosure type: TS
Width: = 800 mm
Depth: = 600 mm( Enclosure type: TS
Width: = 31.5 ˝
Depth: = 23.6 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 13.136 kg
- Gross weight
- 13.827 kg
- Customs tariff number
- 94039910
- EAN
- 4028177250499
- ETIM 9
- EC000744
- ECLASS 8.0
- 27182405
- Product description
-
TS Top-mounting module, for TS, for WD: 800x600 mm