表面处理技术

Finishing

Overpainting of the priming or powder-coating

After careful cleaning, our enclosures may be overpainted DD paints, 1- and 2-component paints, auto repair paints, powder paints, water-based paints and nitrocellulose paints are all suitable for this purpose.

If in doubt, perform a compatibility test. Always follow the paint manufacturer’s instructions.

On request, the following special coatings are possible:

  • Tropical coating
    For high corrosion resistance in warm, damp climates (indoor applications).
  • Chemical paint
    For the best possible resistance to organic and inorganic substances that can be achieved with paint.