Blue e+ integration solution
Keep cool!
The Blue e+ integration solution is the perfect symbiosis of high-quality enclosure and highly efficient Blue e+ cooling module in a single solution.
- Integrated Blue e+ cooling unit with a 1.3 kW output class
- No assembly outlay thanks to pre-installed cooling unit and door limit switch
- Turnkey system under a single order number
- Cooling unit with all the advantages of Blue e+ technology
- Excellent planning certainty thanks to digital twin on the EPLAN Data Portal
- Can be integrated into Industry 4.0 applications via the Rittal IoT interface