To the new website of www.rittal.com
Wishlist

The height-adjustable support section

Holds its own

The height-adjustable support section combines the strictest requirements in machine workstation ergonomics with reliable, efficient assembly and flexibility in use.

  • Stays put in any position and thus meets the strictest ergonomic requirements
  • Infinitely adjustable weight range
  • Just two systems for a wide load range (4 – 30 kg and 10 – 60 kg)
  • Optimum and safe cable routing by securing moving parts
  • Easy to fit onto CP 60/120 system without any adjustment
  • Can be used anywhere thanks to consistently high IP 54 protection category

Download brochure (pdf)

To product