Wishlist

Philip Morris: Eco-friendly manufacturing made possible by efficient cooling units

Philip Morris International’s high-speed manufacturing facility in Berlin produces up to 20,000 cigarettes and 1,000 cigarette packs every minute. The plant operates 24 hours a day, seven days a week, all year round – but is also highly energy-efficient. Now, the company is set to deploy a new Rittal enclosure climate control solution that will reduce its energy consumption and costs even further.

“The new Blue e+ cooling units will cut PMI’s annual energy costs by 55,000 euros.”
Christian Lefherz, the supervisor responsible for electronic support and maintenance at PMI’s Berlin facility

Berlin-based plant tested Blue e+ cooling units: 79 percent of operating costs saved

By the end of 2015, the managers of the Berlin-based plant aim to have cut manufacturing power consumption by 20 per cent compared to 2010. Most recently, the team has turned its attention to efficient enclosure climate control solutions and has examined the cost-effectiveness of replacing its existing units with the new Rittal solutions since January 2015.

To this end, the company is testing how Rittal’s new Blue e+ cooling unit – which delivers a total cooling output of 1.5 kW – fares against a competitor’s 1.1 kW solution.

The result after three months of testing was that the existing operational cooling unit had used 171 kWh of electricity since the start of the year, but Rittal’s Blue e+ system required just 34.7 kWh in the same timeframe – a saving of 79 per cent.

Hybrid technology is the key

The main reason for the Rittal solution’s exceptional performance is the innovative, patented hybrid technology used in the new Blue e+ cooling units. It combines conventional compression cooling with a heat pipe. No compressors or pumps are required; the only power-consuming components are the fans.

By replacing the 140 operational cooling units at its Berlin plant with the new Rittal solutions, Philip Morris International can look forward to substantial cost savings – 55,000 euros, to be exact. Company officials estimate that the payback period will be only 16 months.

High availability, guaranteed

The PMI plant in Berlin manufactures huge quantities of cigarettes in double-quick time, around the clock – so ensuring maximum plant uptime is a mission-critical task. If a cooling unit requires maintenance, for example, engineers must be able to exchange it fast – even if the replacement is a higher-performance unit. The new Rittal Blue e+ cooling units enable standardised cut-outs in enclosure doors and side panels, for all types of mounting. Moreover, if a cooling unit with a greater output is required, no other equipment components need to be modified. The business benefits for Philip Morris International are clear to see.