RiTherm App – available now!

RiTherm climate control calculation on smartphones

For project-planning your optimum climate control solution in 5 easy steps:

  • Project title (reference line for e-mail)
  • Parameter
  • Enclosure
  • Selection
  • Recommendation

The RiTherm app for Android and iPhones handles the time-consuming process of calculating climate control requirements for individual enclosure assemblies.

With its fast selection feature, the app provides a compact variant of the full software version "Therm 6.2". The result can be sent quickly and easily as an e-mail. A user-friendly interface guides the operator to the most suitable, correctly dimensioned climate control component using the typical smartphone controls.

All evaluations are closely based on the requirements of IEC/TR 60 890 AMD 1/02.95 and DIN 3168 for enclosure cooling units.

Screencast Video (4:08 min.)

go to App store

go to Google play