- Start
-
Products
- Innovations
- AX and KX
- VX25
- VX base/plinth system
- Support section
- Ri4Power system accessories
- RiLine Compact
- Blue e+ integration solution
- Blue e+ cooling units and IoT interface
- Blue e+ chillers
- Rittal efficiency check / Rittal service check
- CW 120 busbar machining
- Secarex
- LCP DX 35 kW (CW/DX)
- Secure Edge Data Center
- Innovations
-
Company
- Industries
-
Support
Transparency for more efficiency
- Continuously record and monitor the energy consumption of plant and machinery
- Visualise data on a display or through a web interface
- Log and communicate measurement data
The Smart Monitoring System features several interfaces for communicating and transferring measurement data on variables such as electricity, voltage, power and efficiency.
The NH measurement module can be connected to an overarching control system using a Modbus RTU.
A CAN bus interface provides the connection to the Rittal monitoring unit (CMC III), which can also translate data into alternative protocols as a gateway.
Meanwhile, the USB interface is ideal for carrying out configuration, importing updates and logging data.
- Everything integrated into one compact module (measured value recording, analysis electronics, communication and memory module)
- Quick and easy assembly
Useful links:
Download Brochure
Product catalogue
Show Video
Utilise these benefits for your continuous improvement process (CIP):
- Identify potential savings
- Boost energy efficiency
- Increase competitiveness
- Reduce CO2 emissions on a sustainable basis
- Benefit from tax relief
- Plan:
Energy policy development and energy planning - Do:
Application and implementation - Check:
Monitoring, measurement and analysis - Act:
Corrective and preventive measures
Further information about energy management to ISO 50001 can be found in the whitepaper available on the Internet under the respective Model No.
Useful links:
Download Brochure
Product catalogue
Show Video
The components of the Smart Monitoring System
NH measurement module
- Continuous recording, evaluation and monitoring of energy consumption
- Compatible with RiLine NH fuse-switch disconnectors, size 00 – 3
- No need to wire individual components
- Data communication via Modbus RTU or CanOpen
- Configuration via USB interface or fieldbus
- Data logging on internal Flash memory
Product catalogue:
NH measurement module
Display and power pack
- Display over 50 measurement parameters on the backlit LCD display
- 20 NH measurement modules can be depicted on one display
- Intuitive configuration of alarm and limit values
- Power supply of a total of 5 devices
(1 Display and 4 NH-measurement moduls)
Product catalogue:
LCD display for monitoring
Power pack for LCD display
CMC III monitoring unit
- Compact monitoring solution for industrial and IT applications
- Monitors temperature, access and energy data
- Configuration and visualisation via built-in web interface
- Supports Ethernet protocols TCP/IP, SNMP, SSH, FTP, DNS and many more
- Connection to control desk via OPC UA server
- Low wiring and maintenance outlay thanks to plug & play design
Product catalogue:
CMC III Processing Units