To the new website of www.rittal.com
Wishlist

Blue e+ integration solution

Keep cool!

The Blue e+ integration solution is the perfect symbiosis of high-quality enclosure and highly efficient Blue e+ cooling module in a single solution.

  • Integrated Blue e+ cooling unit with a 1.3 kW output class
  • No assembly outlay thanks to pre-installed cooling unit and door limit switch
  • Turnkey system under a single order number
  • Cooling unit with all the advantages of Blue e+ technology
  • Excellent planning certainty thanks to digital twin on the EPLAN Data Portal
  • Can be integrated into Industry 4.0 applications via the Rittal IoT interface

To product