To the new website of www.rittal.com
Wishlist

RiLine Compact

New components

RiLine Compact is a modular busbar system, covered from the very start, for configuring small controllers up to 125 A and thus offers a high level of safety.

  • Pre-configured boards with integrated busbars
  • Option of complete top-mounting
  • Easy, tool-free assembly using front-end plug-in technique

New components:

  • Motor controllers
  • Busbar connection adaptor 125 A
  • Single-pole circuit-breaker component adaptor
  • Power pack 24 V DC

RiLine Compact microsite

RiLine Compact configurator

To product