To the new website of www.rittal.com
Wishlist

Secure Edge Data Center

Proximity for rapid responses

The SEDC is a complete plug-and-play data centre developed by Rittal (IT infrastructure) in partnership with HPE (IT products and service) and ABB (uninterruptible power supply)

  • The SEDC is sold exclusively through HPE.
  • Robust and turnkey solution for implementing a scalable IT environment fast, particularly in the industrial sector.
  • The Edge Data Center gets IT close to where the data is being generated so as to minimise latency times.
  • Solutions in redundant and non-redundant designs for output classes 5 kW, 10 kW and 20 kW for one or more server racks.
  • Uninterruptible power supply for IT and cooling
  • IP 55 protection category for tough environmental conditions
  • Minimal on-site installation outlay

Edge Data Center microsite

Edge Data Center configurator