Wishlist

Edge Data Center Configurator

Rittal has developed a data centre for small and medium businesses which allows them to configure complete, turnkey “private cloud” solutions very easily. The configurator is designed for IT solutions from 2 to 8 racks and an IT load of 3 to 30 kW, and includes both the analysis and configuration of rack, climate control, power supply and security components.

Analyse

  • Your data centre configuration in just a few steps
  • Standardised solution
  • CFD analyses for all configurations and load ranges
  • Tested redundancy response

Climate control

  • Output range from 3 to 30 kW
  • Cooling: LCU DX or LCP DX

Power supply

  • Power distribution: PDU, basic version 3 x 16 A (optional metered version)
  • UPS: N+1 redundant ABB Upscale (optional)

Security

  • Monitoring: CMC III Processing Unit with temperature measurement and access control (optional)
  • Automatic door opening (optional)
  • Rack-based early fire detection (optional)

Click here for the configurator