Assembly components

Mounting components for rail systems

Mounting components for rail systems.

Mounting components for rail systems

Bracket/spacer

For flexible attachment of C rails, support rails or cable clamp rails (angle piece). On the sides, to accommodate square sections or tubes (Ø 20 mm). Attachment points with M8 thread.

Mounting components for rail systems

Partial mounting plate holder for partial mounting plate VX

The partial mounting plate may be fitted set back by 20 mm behind the enclosure frame using the partial mounting plate holder, and also fastened to the frame from the outside. The partial mounting plate is also removable from the inside for servicing.

Mounting components for rail systems

Quick-assembly block

For universal mounting options of rail systems on enclosures and rails with rectangular system punching 12.5 x 10.5 mm.

Mounting components for rail systems

Angle piece

For assembling punched rails and mounting surfaces with a 45° incline on enclosures and rails with rectangular system punching 12.5 x 10.5 mm.

Mounting components for rail systems

Rail mounting bracket

For individual rail mounting.

Mounting components for rail systems

Captive nuts for VX

For all-round metric mounting on the enclosure section.

Mounting components for rail systems

Threaded blocks

Used on enclosures and rails with rectangular system punching 12.5 x 10.5 mm with snap-off insertion aid, die-cast zinc.