Cable routing and clamping

Cable ducts and accessories

In addition to the DIN punchings, the mounting holes of Rittal cable ducts also have punchings on a 25 mm pitch pattern, completely eliminating the need for any machining. Components are simply screw-fastened into the round holes. The screw heads may be securely covered with an isolator cap for insulation purposes.

Cable ducts and accessories

Cable duct

With special DIN punchings for direct mounting on the enclosure section or on surfaces such as mounting plates. Nominal break points on the bars and on the cable duct base.

Cable ducts and accessories

Isolator cap for screw head

To isolate screw heads e.g. within the cable duct.